Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer’s reference number
C420Q-K
Preview
Level of geometry
high
low
Nominal size
20
Nominal pressure PN
25
kvs value
7.800 m³/h
Valve assembly type
Control valve assemblies with actuator b) (two-, three-, four-way valves/three-, four-way mixing valves)
Armaturen - Serie
2-way Zone valve, External thread
Product description
C420Q-K, 2-way Zone valve, External thread
max. operating temperature
100 °C
max. operating pressure
16 bar
Maximum permissible pressure differential across valve
2800 mbar
Body types
2-way
Body connection variants
male thread
Body material
Brass
Surface
min. operating temperature
2 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
0.28 kg
Presettable insert
ja
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
Description text
Zone valve, 2-way, DN 20, External thread, G 3/4", PN 25, ps 1600 kPa, Kvs 7.8 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
Part number of the standard
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
-
CQC230A_Low
CQC230A_High
CQ230A-T_Low
CQ230A-T_High
CQ24A_Low
CQ24A_High
CQ24A-BAC_Low
CQ24A-BAC_High
CQ24A-MPL_Low
CQ24A-MPL_High
CQ24A-MPL-T_Low
CQ24A-MPL-T_High
CQ24A-SR_Low
CQ24A-SR_High
CQ24A-SR-T_Low
CQ24A-SR-T_High
CQ24A-SZ_Low
CQ24A-SZ_High
CQ24A-SZ-T_Low
CQ24A-SZ-T_High
CQ24A-T_Low
CQ24A-T_High
CQD230A_Low
CQD230A_High
CQD24A_Low
CQD24A_High
CQD24A-MPL_Low
CQD24A-MPL_High
CQD24A-SR_Low
CQD24A-SR_High
CQD24A-SR-T_Low
CQD24A-SR-T_High
CQD24A-SZ_Low
CQD24A-SZ_High
CQD24A-SZ-T_Low
CQD24A-SZ-T_High
CQD24A-T_Low
CQD24A-T_High
CQK230A_Low
CQK230A_High
CQK230A-T_Low
CQK230A-T_High
CQK24A_Low
CQK24A_High
CQK24A-MPL_Low
CQK24A-MPL_High
CQK24A-MPL-T_Low
CQK24A-MPL-T_High
CQK24A-SR_Low
CQK24A-SR_High
CQK24A-SR-T_Low
CQK24A-SR-T_High
CQKD230A_Low
CQKD230A_High
CQKD24A_Low
CQKD24A_High
CQKD24A-SR_Low
CQKD24A-SR_High
Procurement
Last updateSep 19, 2025, 12:38 PM
Part numberC420Q-K
All information without guarantee
Last update: Sep 19, 2025, 12:38 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices