Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
C315Q-H
Vorschau
Level of detail
Description text
"Umschalt-Zonenventil, 3-Weg, DN 15, Innengewinde, Rp 1/2"", PN 25, ps 1600 kPa, kvs 2.5 m³/h, Mediumstemperatur 2...100°C (mit Antrieb 2...90°C)"
Nominal diameter DN
15
Nominal pressure PN
25
kvs value
2.500 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberC315Q-H
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/e4ac47fb-72df-4659-835b-d325ba271a65
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices