Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer’s reference number
C215QPT-B
Preview
Level of geometry
Nominal dimension
15
nominal pressure
25
kvs value
0.000 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Armaturen - Serie
2-way PI Zone Valve, Internal thread
Product description
C215QPT-B, 2-way PI Zone Valve, Internal thread
max. operating temperature
90 °C
max. operating pressure(working pressure) ps
25 bar
Maximum permissible differential pressure Δpmax
3500.0 mbar
Body types
2-way
Body connection variants
Internal thread
Body material
Brass
Surface
Min. fluid temperature
-20.0
Presettable insert
ja
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
No
Description text
PI Zone Valve (PIQCV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 210 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C), with measuring ports (P/T ports)
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateSep 19, 2025, 1:38 PM
Part numberC215QPT-B
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 19, 2025, 1:38 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices