Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer’s name
Belimo
Manufacturer’s reference number
C215QP-D
Preview
Level of Geometry
high
Low
Nominal dimension
15
Nominal pressure
25
Valve assembly type
automatic pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Valve assembly type
PI Zonenventil
Product description
C215QP-D, PI Zone Valve (PIQCV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 420 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C)
Max. operating temperature TB
120 °C
Max. operating pressure
16 bar
Max. permissible pressure differential Δpmax (across valve)
16000 mbar
Body style
straight
Body connection variants
female thread
Body material
brass
Min. operating temperature TB
-20 °C
Measuring or control range of flow rate (from … to)
none
Mass (net)
0.80 kg
Presettable insert
yes
Permitted media
water
Manual adjustment on the valve available
no
Description text
PI Zone Valve (PIQCV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 210 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C), with measuring ports (P/T ports)
Part number of the standard
2
Symbol
../../../_pool_/90/e3/c22020q-20202c202-weg20zonenventil2c20innengewinde2c20bis20ps3d1600kpa_1.dwg
Procurement
Last updateSep 19, 2025, 12:36 PM
Part numberC215QP-D
All information without guarantee
Last update: Sep 19, 2025, 12:36 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices