Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer’s reference number
C215QP-B
Preview
Level of geometry
high
low
Nominal dimension
15
nominal pressure
25
kvs value
0.000 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Armaturen - Serie
2-way PI Zone Valve, Internal thread
Product description
C215QP-B, 2-way PI Zone Valve, Internal thread
max. operating temperature
90 °C
max. operating pressure(working pressure) ps
25 bar
Maximum permissible differential pressure Δpmax
3500.0 mbar
Body types
2-way
Body connection variants
Internal thread
Body material
Brass
Surface
Min. fluid temperature
-20.0
Presettable insert
ja
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
No
Description text
PI Zone Valve (PIQCV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 210 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C)
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
-
CQK230A_Low
CQK230A_High
CQK230A-T_Low
CQK230A-T_High
CQK24A_Low
CQK24A_High
CQK24A-MPL_Low
CQK24A-MPL_High
CQK24A-MPL-T_Low
CQK24A-MPL-T_High
CQK24A-SR_Low
CQK24A-SR_High
CQK24A-SR-T_Low
CQK24A-SR-T_High
CQKD230A_Low
CQKD230A_High
CQKD24A_Low
CQKD24A_High
CQKD24A-SR_Low
CQKD24A-SR_High
CQ230A_Low
CQ230A_High
CQ24A_Low
CQ24A_High
CQ24A-MPL_Low
CQ24A-MPL_High
CQ24A-SR_Low
CQ24A-SR_High
CQ230A-T_Low
CQ230A-T_High
CQ24A-BAC_Low
CQ24A-BAC_High
CQ24A-MPL-T_Low
CQ24A-MPL-T_High
CQ24A-SR-T_Low
CQ24A-SR-T_High
CQ24A-SZ_Low
CQ24A-SZ_High
CQ24A-SZ-T_Low
CQ24A-SZ-T_High
CQ24A-T_Low
CQ24A-T_High
CQD230A_Low
CQD230A_High
CQD24A_Low
CQD24A_High
CQD24A-MPL_Low
CQD24A-MPL_High
CQD24A-SR_Low
CQD24A-SR_High
CQD24A-SR-T_Low
CQD24A-SR-T_High
CQD24A-SZ_Low
CQD24A-SZ_High
CQD24A-SZ-T_Low
CQD24A-SZ-T_High
CQD24A-T_Low
CQD24A-T_High
Procurement
Last updateSep 19, 2025, 1:39 PM
Part numberC215QP-B
All information without guarantee
Last update: Sep 19, 2025, 1:39 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices