Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Manufacturer’s name
Belimo
Manufacturer’s reference number
C215QFL-F0
Preview
Level of Geometry
Nominal pressure
25
kvs value
0.000 m³/h
Valve assembly type
flow rate/volume flow regulator
Valve assembly type
2-Weg PI Durchflussbegrenzerventil, Innengewinde
Product description
C215QFL-F0, 2-way PI flow limiter valve, Internal thread
Max. operating temperature TB
60 °C
Max. operating pressure
16 bar
Max. permissible pressure differential Δpmax (across valve)
280 mbar
Body style
straight
Body connection variants
female thread
Body material
brass
Surface
chrome-plated
Min. operating temperature TB
2 °C
Measuring or control range of flow rate (from … to)
none
Mass (net)
0.34 kg
Presettable insert
yes
Permitted media
water
Manual adjustment on the valve available
No
Description text
PI flow limiter valve (PIFLV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 940 l/h, Fluid temperature 2...60°C [36...140°F]
Part number of the standard
2
Valve type
shut-off and control valve assemblies
Max. Glycol content of the medium
0.0 %
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Nominal dimension
15
Datanorm number
C215QFL-F0
Accessories: Actuator
Procurement
Last updateSep 19, 2025, 1:37 PM
Part numberC215QFL-F0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices