Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer’s name
Belimo
Manufacturer’s reference number
C215QFL-F
Preview
Level of Geometry
high
low
Nominal pressure
25
kvs value
0.000 m³/h
Valve assembly type
flow rate/volume flow regulator
Valve assembly type
2-Weg PI Durchflussbegrenzerventil, Innengewinde
Product description
C215QFL-F, 2-way PI flow limiter valve, Internal thread
Max. operating temperature TB
60 °C
Max. operating pressure
16 bar
Max. permissible pressure differential Δpmax (across valve)
280 mbar
Body style
straight
Body connection variants
female thread
Body material
brass
Surface
chrome-plated
Min. operating temperature TB
2 °C
Measuring or control range of flow rate (from … to)
none
Mass (net)
0.33 kg
Presettable insert
yes
Permitted media
water
Manual adjustment on the valve available
No
Description text
PI flow limiter valve (PIFLV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 1300 l/h, Fluid temperature 2...60°C [36...140°F]
Part number of the standard
2
Valve type
shut-off and control valve assemblies
Max. Glycol content of the medium
0.0 %
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Nominal dimension
15
Datanorm number
C215QFL-F
Accessories: Actuator
-
CQK230A_Low
CQK230A_High
CQK230A-T_Low
CQK230A-T_High
CQK24A_Low
CQK24A_High
CQK24A-MPL_Low
CQK24A-MPL_High
CQK24A-MPL-T_Low
CQK24A-MPL-T_High
CQKD230A_Low
CQKD230A_High
CQKD24A_Low
CQKD24A_High
CQ230A_Low
CQ230A_High
CQ230A-T_Low
CQ230A-T_High
CQ24A_Low
CQ24A_High
CQ24A-BAC_Low
CQ24A-BAC_High
CQ24A-MPL_Low
CQ24A-MPL_High
CQ24A-MPL-T_Low
CQ24A-MPL-T_High
CQ24A-T_Low
CQ24A-T_High
CQD230A_Low
CQD230A_High
CQD24A_Low
CQD24A_High
CQD24A-MPL_Low
CQD24A-MPL_High
CQD24A-T_Low
CQD24A-T_High
Procurement
Last updateSep 19, 2025, 1:36 PM
Part numberC215QFL-F
All information without guarantee
Last update: Sep 19, 2025, 1:36 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices