Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
BKN230-24-MOD
Preview
LOD
Level of geometry
high
low
Product description
BKN230-24-MOD
Nominal/operating voltage
110 V
Power consumption AC (in operation)
14.0 VA
SA700ID16
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
V
max. Betriebsspannung (oberer Funktionsgrenze)
V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
Actuator connection
-1.00000001504747e+30
Mechanical power transmission
-1.00000001504747e+30
Shaft holder
Applications
Air
max. power consumption AC (in starting state)
VA
max. power consumption AC (at rest)
VA
power consumption DC (in operation)
3.0 W
max. Leistungsaufnahme DC(Ruhe)
W
Permissible condensation
No
pollution degree
Pollution degree 2
Degree of protection
IP40
Protection class
II, verstärkte Isolierung
sound power level
dB(A)
mass (net)
0.350 kg
Switch-on current
A
Switch-on current duration regarding switch-on current field
ms
max. ambient temperature
50 °C
Min. ambient temperature
-20 °C
Permitted ambient humidity (in operation)
95 % rF
Description text
Communication and power supply unit for fire damper actuators 24 V with connector
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:36 PM
Part numberBKN230-24-MOD
All information without guarantee
Last update: Sep 19, 2025, 1:36 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices