Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Preview
Level of geometry
high
low
Manufacturer’s reference number
BFN230-T
Product description
BFN230-T, Fire damper actuator, 9 Nm, IP54
Nominal/operating voltage
110 V
Power consumption AC (in operation)
5.0 VA
max. power consumption DC (in starting state)
W
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
198.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
2-point (open/close)
Actuator connection
interlocking
Mechanical power transmission
rotary
Shaft holder
interlocking
Applications
Air
max. power consumption AC (in starting state)
10.00 VA
max. power consumption AC (at rest)
2.1 VA
power consumption DC (in operation)
5.0 W
max. Leistungsaufnahme DC(Ruhe)
2.1 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
II, verstärkte Isolierung
sound power level
55 dB(A)
mass (net)
1.400 kg
Switch-on current
4.0 A
Switch-on current duration regarding switch-on current field
5.0 ms
maximum ambient temperature
55 °C
min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Description text
Fire damper actuator, 9 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, IP54, Cable, Thermoelectric tripping device BAT (72°C)
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 12:38 PM
Part numberBFN230-T
All information without guarantee
Last update: Sep 19, 2025, 12:38 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices