Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
AVK230A-3
Vorschau
Level of detail
Description text
Hubantrieb mit Notstellfunktion NC / NO, 2000 N, AC 100...240 V, 3-Punkt, 150 s, Hub 32 mm, IP54
Nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop/close)
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberAVK230A-3
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/97ddd472-b134-4e49-8241-27c8d93c7c39
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices