Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Preview
Manufacturer’s reference number
AV8-25
Level of geometry
high
low
Product description
AV8-25
mass (net)
0.400 kg
Description text
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 12:38 PM
Part numberAV8-25
All information without guarantee
Last update: Sep 19, 2025, 12:38 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices