Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer’s reference number
22PF-1UH
Preview
Level of Geometry
High
Low
Nominal dimension
50
nominal pressure
25
kvs value
0.000 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Product indentification
Flow sensor
Product description
22PF-1UH, Flow sensor
max. operating temperature
120 °C
max. operating pressure(working pressure) ps
0.000 bar
Body style
2-way
Body connection variants
male thread
Body material
Brass
Surface
nickel-plated
min. operating temperature
-20 °C
measuring or control range of flow rate (from … to)
none
permitted media
Wasser mit Glykol bis max. 60% vol.
Manual adjustment on the valve available
No
Description text
Flow sensor, AC/DC 24 V, DN 50, FS 5.0 l/s
Sheet number of the guideline
2
Procurement
Last updateSep 19, 2025, 1:39 PM
Part number22PF-1UH
All information without guarantee
Last update: Sep 19, 2025, 1:39 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices