Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
22PEM-1UE
Preview
Level of Geometry
Nominal dimension
25
Nominal pressure PN
25
kvs value
0.000 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Armaturen - Serie
Thermal energy meter MID / EN 1434
Product description
22PEM-1UE, Thermal energy meter MID / EN 1434
max. operating temperature
120 °C
max. operating pressure(working pressure) ps
0.000 bar
Body types
2-way
Body connection variants
male thread
Body material
Brass
Surface
nickel-plated
min. operating temperature TB
0 °C
control characteristic of valve
none
Weight (net)
1.650 kg
Presettable/insert
yes
permitted media
Water
Manual adjustment on the valve available
No
Description text
Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 25, 3.5 m³/h
Sheet number of the guideline
2
Procurement
Last updateSep 19, 2025, 1:39 PM
Part number22PEM-1UE
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 19, 2025, 1:39 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices