Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer’s name
Belimo
Manufacturer’s reference number
22PE-1UH
Preview
Level of Geometry
high
low
Nominal dimension
50
Nominal pressure PN
25
kvs value
32.000 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Valve type
Thermal energy meter
Product description
22PE-1UH, Thermal energy meter
max. operating temperature
120 °C
max. operating pressure
0.000 bar
max. permissible pressure differential Δpmax (across valve)
mbar
Body style
2-way
Body connection variants
male thread
Body material
brass
Surface
nickel-plated
min. operating temperature TB
-20 °C
measuring or control range of flow rate (from … to)
none
mass (net)
2.670 kg
Presettable insert
ja
permitted media
Wasser mit Glykol bis max. 60% vol.
Manual adjustment on the valve available
no
GTIN-Nummer
Description text
Thermischer Energiezähler, AC/DC 24 V, DN 50, 15 m³/h
Date of issue (month) of the standard
201601
Part number of the standard
2
Procurement
Last updateSep 19, 2025, 1:38 PM
Part number22PE-1UH
All information without guarantee
Last update: Sep 19, 2025, 1:38 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices