Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
22HH-100S-7
Deeplink
22HH100S7
Vorschau
Level of detail
Level of detail
Description text
Kondensationsschalter aktiv, Externer Sensor, LED, 12 m
LOD_DEU
0,'Low',1,'High'
CATEGORY1
sensoren_zaehler
LODLEVEL_DEU
0,'None'
CATEGORY3
Sensoren_Zaehler
Set type
010
Sheet number of the guideline
51
Date of issue (month) of the standard
200111
Web address of the manufacturer
https://www.belimo.ch
Set type
100
Index
1
Field of application
Anlagenautomation
Set type
200
Index
2
Sensor type
Aktive Sensoren
Set type
300
Index
6
Mounting types for sensors
Einbau (z. B. Rohr, Kanal, Gerät oder Tauchhülse)
Set type
350
Index
5
Installation position
beliebig
Set type
400
Index
1
Material housing
Aluminium
Set type
700
Index
2
Product description
Kondensationsschalter aktiv, Externer Sensor, LED, 12 m
Min. ambient temperature (in operation)
-20 °C
Max. ambient temperature (in operation)
50 °C
Min. ambient temperature, housing
-20
Max. ambient temperature, housing
60
min. Umgebungsfeuchte (im Betrieb)
-20.00 % rF
Max. ambient humidity (in operation)
50.00 % rF
max. operating temperature
95 Pa
Protection class (IP), electronic evaluation
SA700ID20_
30
Protection class (IP)
IP65
Set type
800
Index
1
Set type
810
Index
2
DataNorm-Nummer
22HH-100S-7
Packaging unit
PCE
Quantity per packaging unit
1
Packaging unit name
NMP
Delivery country
AT,BE,CH,DE,ES,FI,FR,FZE,IE,IT,NL,NO,PL,SE,TR,UK
Procurement
Last updateMar 25, 2024, 2:00 PM
Part number22HH-100S-7
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/c91a2158-4b7f-4024-b566-4466ea640051
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices