Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
22CT-14H
Preview
Level of Geometry
Description/supplementary text for the order number
Cable temperature sensor active, 4...20 mA, Cable length 2 m, Probe length 50 mm, Probe diameter 6 mm
Sheet number of the guidelines
51
Procurement
Last updateMar 27, 2025, 10:56 AM
Part number22CT-14H
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:56 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices