Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer order number
22CT-12H
Preview
Level of Geometry
high
low
Description/supplementary text for the order number
Cable temperature sensor active, 0...5 V, 0...10 V, Cable length 2 m, Probe length 50 mm, Probe diameter 6 mm
Sheet number of the guidelines
51
Procurement
Last updateSep 19, 2025, 1:38 PM
Part number22CT-12H
All information without guarantee
Last update: Sep 19, 2025, 1:38 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices