Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer’s name
Belimo
Manufacturer’s reference number
01CT-1LLF
Preview
Level of Geometry
Description text
Cable temperature sensor with mounting flange passive, NTC10k (10k2), Probe length 100 mm, Probe diameter 6 mm, Cable 2 m, 2-wire
Protection class (IP), electronic evaluation
IP67
Datanorm number
01CT-1LLF
Product description
01CT-1LLF
Field of application
Anlagenautomation
Product series
Kabel-Temperatursensor mit Montageflansch
Sensor type
Passive Sensoren
Mounting types for sensors
Aufputz (z.B. Melder jeweils mit Sockel)
Date of issue (month) of the standard
Revision data of the file
Mounting position
max. operating temperature
Pa
Protection class (IP)
Procurement
Last updateMar 27, 2025, 10:54 AM
Part number01CT-1LLF
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:54 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices