Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Manufacturer’s name
Belimo
Manufacturer’s reference number
01CT-1CLF
Preview
Level of Geometry
Product description
01CT-1CLF
Product series
Kabel-Temperatursensor mit Montageflansch
Field of application
Anlagenautomation
max. operating temperature
Pa
Sensor type
Passive Sensoren
Mounting types for sensors
Aufputz (z.B. Melder jeweils mit Sockel)
Mounting position
Description text
Cable temperature sensor with mounting flange passive, NTC20k, Probe length 200 mm, Probe diameter 6 mm, Cable 2 m, 2-wire
Date of issue (month) of the standard
Protection class (IP), electronic evaluation
IP67
Protection class (IP)
Datanorm number
01CT-1CLF
Revision data of the file
Procurement
Last updateSep 19, 2025, 1:37 PM
Part number01CT-1CLF
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices