Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer order number
01CT-1AH
Manufacturer name
Belimo
Preview
Level of Geometry
high
low
Description/supplementary text for the order number
Cable temperature sensor passive, Pt100, Probe length 50 mm, Probe diameter 6 mm, Cable 2 m, 2-wire
Sheet number of the guidelines
51
Procurement
Last updateSep 19, 2025, 12:39 PM
Part number01CT-1AH
All information without guarantee
Last update: Sep 19, 2025, 12:39 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices