Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
ZD6N-S150
Description text
Worm gear for butterfly valves DN 125...300
Control
2-point (open/close)
Mechanical power transmission
Worm gear for butterfly valve
Actuator connection
Spindle attachment
Application filed
Water
Product description
ZD6N-S150, Actuator
nominal/operating voltage
V
type of nominal/operating voltage
min. Betriebsspannung (unterer Funktionsgrenze)
0.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
0.0 V
nominal frequency (according to DIN EN 50160)
Hz
power consumption AC (in operation)
0.0 VA
max. power consumption AC (at rest)
0.0 VA
power consumption DC (in operation)
0.0 W
max. Leistungsaufnahme DC(Ruhe)
0.0 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
maximum ambient temperature
0 °C
min. ambient temperature
0 °C
Permitted ambient humidity (in operation)
0
Permissible condensation
No
Pollution degree
degree of protection provided by enclosure
Protection class
sound power level
0 dB(A)
mass (net)
4.600 kg
Sheet number of the guideline
24
Procurement
Last updateOct 11, 2024, 6:09 AM
Part numberZD6N-S150
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/11fa96e2-5739-43de-8e32-537d49911cec
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:09 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices