Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
LOD Level
Order number / Reference number
UM24Y-SR-F-R.1
Description text
Rotary actuator, 1 Nm, AC/DC 24 V, 2...10 V, 22 s, Form fit 8x8 mm, IP20, Connector plug Multipack 100 pcs.
Body connection variants
rotary
Actuator connection
Kraftschlüssig
Body material
interlocking
Application filed
Luft
Nominal/operating voltage
24 V
Power consumption AC (in operation)
1.50 VA
max. power consumption AC (at rest)
1.50 VA
Power consumption AC (in operation)
1.50 W
max. power consumption DC (at rest)
1.50 W
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Product description
95 % rF
Permissible condensation
Nein
Degree of protection
IP20
sound power level
35.00 dB(A)
mass (net)
0.09
Sheet number of the guideline
24
Surface
Procurement
Last updateOct 11, 2024, 6:06 AM
Part numberUM24Y-SR-F-R.1
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/d2f07e7a-64b7-470f-b606-b2793324304f
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:06 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices