Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
SY9-230A-MF-T
Description text
Drehantrieb, 2000 Nm, AC 230 V, MFT, 2...10 V, 61 s, 2x SPDT, IP67, F16, Klemmen
Control
continuous
Mechanical power transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Application filed
Water
Product description
SY9-230A-MF-T
Nominal/operating voltage
110 V
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
207.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
253.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
240.0 VA
max. power consumption AC (at rest)
240.0 VA
Power consumption AC (in operation)
W
max. Leistungsaufnahme DC(Ruhe)
W
Switch-on current
1.1 A
Switch-on current duration regarding switch-on current field
ms
max. ambient temperature
65 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Verschmutzungsgrad 4
Degree of protection
IP67
Protection class
I, Schutzerde (PE)
sound power level
70 dB(A)
mass (net)
72.000 kg
Sheet number of the guideline
24
Procurement
Last updateNov 29, 2023, 12:22 PM
Part numberSY9-230A-MF-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/d0f48226-3332-4c80-8e18-0bfa7435a022
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Nov 29, 2023, 12:22 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices