Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
SY10-230A-3-T
Description text
Rotary actuator, 2500 Nm, AC 230 V, Open/close, 3-point, 73 s, 2x SPDT, IP67, F16, Terminals
Control
3-point (open/stop)
Mechanical power transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Application filed
Water
Product description
SY10-230A-3-T, Rotary actuator, IP67
Nominal/operating voltage
110 V
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
207.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
253.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
377.0 VA
max. power consumption AC (at rest)
0.0 VA
Power consumption AC (in operation)
377.0 W
max. Leistungsaufnahme DC(Ruhe)
0.0 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
65 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Verschmutzungsgrad 4
Degree of protection
IP67
Protection class
I, Schutzerde (PE)
sound power level
70 dB(A)
mass (net)
72.000 kg
Sheet number of the guideline
24
Procurement
Last updateOct 11, 2024, 6:08 AM
Part numberSY10-230A-3-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/20be6073-114b-4cda-9940-c13092750273
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:08 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices