Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
NRF230A-3-O
Description text
Rotary actuator fail-safe NO, 10 Nm, AC 100...240 V, 3-point, 90 s, IP54
Control
3-point (open/stop/close)
Mechanical power transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Application filed
Wasser
Product description
NRF230A-3-O, Rotary actuator fail-safe, 10 Nm, IP54
Nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
85.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
265.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
4.0 VA
max. power consumption AC (at rest)
3.0 VA
Power consumption AC (in operation)
4.0 W
max. Leistungsaufnahme DC(Ruhe)
3.0 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
maximum ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
II
sound power level
45 dB(A)
mass (net)
2.200 kg
Sheet number of the guideline
24
Procurement
Last updateOct 11, 2024, 6:08 AM
Part numberNRF230A-3-O
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/6807a9a2-ca93-4f3e-b30c-7c5dd4ad5e67
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:08 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices