Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
NRDVX230-3-T-SI
Description text
Short stroke actuator for Siemens, 500 N, AC 230 V, 3-point, 140 s, Stroke 5.5 mm, IP40, Terminals
Control
3-point (open/stop/close)
Mechanical power transmission
Stroke
Actuator connection
interlocking
Shaft holder
interlocking
Applications
Wasser
Product description
NRDVX230-3-T-SI, Short stroke actuator for Siemens, 500 N, IP40
Nominal/operating voltage
110 V
type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
198.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
3.5 VA
max. power consumption AC (at rest)
0.0 VA
Power consumption AC (in operation)
3.5 W
max. Leistungsaufnahme DC(Ruhe)
0.0 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
0 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP40
Protection class
II, verstärkte Isolierung
sound power level
35 dB(A)
mass (net)
0.380 kg
Sheet number of the guideline
24
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberNRDVX230-3-T-SI
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/90b44db9-9d90-4aec-8f41-91778f0b2b91
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices