Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
NR24A-MOD
Description text
Rotary actuator, 10 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (45...170 s), IP54
Control
Modulating / communicative / hybrid
Mechanical power transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Application filed
Wasser
Product description
NR24A-MOD, Rotary actuator, 10 Nm, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
3.5 VA
max. power consumption AC (at rest)
1.2 VA
Power consumption AC (in operation)
3.5 W
max. Leistungsaufnahme DC(Ruhe)
1.2 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
45 dB(A)
mass (net)
0.850 kg
Sheet number of the guideline
24
Procurement
Last updateOct 11, 2024, 6:09 AM
Part numberNR24A-MOD
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/c1ee696e-f82c-4e31-94e0-dce5622ab4d7
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:09 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices