Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
NMQ24A-SR
Description text
Very fast running rotary actuator, 8 Nm, AC/DC 24 V, 2...10 V, 4 s, IP54
Control
continuous
Mechanical power transmission
rotary
Actuator connection
frictional
Shaft holder
universal/self-centring
Application filed
Air
Product description
NMQ24A-SR, Very fast running rotary actuator, 8 Nm, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
13.0 VA
max. power consumption AC (at rest)
2.0 VA
Power consumption AC (in operation)
13.0 W
max. Leistungsaufnahme DC(Ruhe)
2.0 W
Switch-on current
20.0 A
Switch-on current duration regarding switch-on current field
5.0 ms
max. ambient temperature
40 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
56 dB(A)
mass (net)
1.000 kg
Sheet number of the guideline
24
Procurement
Last updateOct 11, 2024, 6:09 AM
Part numberNMQ24A-SR
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/62685fd2-4a90-4598-8036-b39e05ffb60b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:09 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices