Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
NFA-S2
Description text
Rotary actuator fail-safe, 10 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, 2x SPDT, IP54
Control
2-point (open/close)
Mechanical power transmission
rotary
Actuator connection
frictional
Shaft holder
universal/self-centring
Application filed
Air
Product description
NFA-S2, Rotary actuator fail-safe, 10 Nm, IP54
Nominal/operating voltage
240 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
6.0 VA
max. power consumption AC (at rest)
2.5 VA
Power consumption AC (in operation)
6.0 W
max. Leistungsaufnahme DC(Ruhe)
2.5 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
II, verstärkte Isolierung
sound power level
45 dB(A)
mass (net)
2.200 kg
Sheet number of the guideline
24
Procurement
Last updateOct 11, 2024, 6:08 AM
Part numberNFA-S2
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/501ecda7-3063-44ea-b8ac-44d727c0c9c5
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:08 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices