Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
LM230A-TP
Description text
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 150 s, IP54, Terminals
Control
3-point (open/stop)
Mechanical power transmission
rotary
Actuator connection
frictional
Shaft holder
universal/self-centring
Application filed
Air
Product description
LM230A-TP, Rotary actuator, 5 Nm, IP54
Nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
85.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
265.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
1.5 VA
max. power consumption AC (at rest)
0.5 VA
Power consumption AC (in operation)
1.5 W
max. Leistungsaufnahme DC(Ruhe)
0.5 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
II, verstärkte Isolierung
sound power level
35 dB(A)
mass (net)
0.350 kg
Sheet number of the guideline
24
Procurement
Last updateOct 11, 2024, 6:06 AM
Part numberLM230A-TP
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/d6f99648-d7e7-4559-b24c-2f9320d2ea81
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:06 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices