Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Manufacturer’s reference number
JRCA-BAC-S2-T
Description/supplementary text for the order number
Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
Control
continuous
Mechanical transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Applications
Air
Product description
JRCA-BAC-S2-T, Rotary actuator, 90 Nm, IP66/67
nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC (in operation)
20.0 VA
max. power consumption AC (at rest)
7.0 VA
power consumption DC (in operation)
20.0 W
max. Leistungsaufnahme DC(Ruhe)
7.0 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
-30 °C
Min. ambient temperature
50 °C
allowable ambient humidity (in operation)
100 % rF
Permissible condensation
Ja
pollution degree
Pollution degree 3
Degree of protection
IP66/67
protection class
I
sound power level
60 dB(A)
mass (net)
3.700 kg
Sheet number of the guideline
24
Procurement
Last updateOct 11, 2024, 6:09 AM
Part numberJRCA-BAC-S2-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/ead67c13-ae65-47da-b35d-0baccc2df236
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:09 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices