Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
H420B
Preview
Level of geometry
Description text
Globe valve, 2-way, DN 20, External thread, G 1 1/4", PN 16, ps 1600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...120°C [14...248°F]
Nominal size
20
Nominal pressure PN
16
Valve assembly type
Control valve assemblies with actuator b) (two-, three-, four-way valves/three-, four-way mixing valves)
kvs value
6.300 m³/h
Product description
H420B, 2-way Globe valve, External thread, PN 16
max. operating temperature
120 °C
max. operating pressure
16 bar
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
max. Glykolanteil des Mediums
50
Body types
2-way
Body connection variants
External thread
Body material
Red cast brass
Surface
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateOct 11, 2024, 6:06 AM
Part numberH420B
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/f44f8a78-59bc-4cb4-9dbb-fe3fdff6daa0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:06 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices