Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
H232S-M
Preview
Level of Geometry
Description text
Stainless steel globe valve, 2-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 2500 kPa, Kvs 16 m³/h, Fluid temperature 0...130°C [32...266°F]
Nominal size
32
nominal pressure
25
Valve assembly type
Regulators with actuator
kvs value
16.000 m³/h
Product description
H232S-M, 2-way Stainless steel globe valve, Internal thread, PN 25
max. operating temperature
130 °C
max. operating pressure
25 bar
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
No
max. Glykolanteil des Mediums
50
Body style
straight
Body connection variants
female thread
Body material
stainless steel
Surface
nickel-plated
Sheet number of the guideline
2
Accessories: Actuator
Procurement
Last updateOct 11, 2024, 6:06 AM
Part numberH232S-M
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/5f3a83af-7cfa-402c-a5fb-19adf92b22f8
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:06 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices