Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
EV100F+BAC
Preview
Level of geometry
Description text
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 100, Flange, PN 16, ps 1600 kPa, V'nom 20 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring
Nominal size
100
Nominal pressure PN
16
kvs value
127.000 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Product description
EV125F+KBAC, Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe
max. operating temperature
120 °C
max. operating pressure
16 bar
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
max. Glykolanteil des Mediums
50
Body types
2-way
Body connection variants
Flange
Body material
Grey iron
Surface
Protective coating
Sheet number of the guideline
2
Procurement
Last updateOct 11, 2024, 6:09 AM
Part numberEV100F+BAC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/47a049f3-40c6-4aa1-8e1a-8da90899a896
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:09 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices