Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
CQ24A-SR-T
Description text
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40, Terminals
Control
continuous
Mechanical power transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Application filed
Wasser
Product description
CQ24A-SR-T, Rotary actuator (ZoneTight), 1 Nm, IP40
nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC (in operation)
0.3 VA
max. power consumption AC (at rest)
0.3 VA
power consumption DC (in operation)
0.3 W
max. Leistungsaufnahme DC(Ruhe)
0.3 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
40 °C
Min. ambient temperature
5 °C
allowable ambient humidity (in operation)
95 % rF
Permissible condensation
No
pollution degree
Pollution degree 2
Degree of protection
IP40
protection class
III, Sicherheitskleinspannung (SELV)
sound power level
35 dB(A)
mass (net)
0.150 kg
Sheet number of the guideline
24
Procurement
Last updateOct 11, 2024, 6:08 AM
Part numberCQ24A-SR-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/14eeb441-24b4-4ae2-af59-e23fbbc14198
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:08 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices