Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Description text
Changeover zone valve, 3-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
Nominal size
25
Nominal pressure PN
25
kvs value
4.000 m³/h
Valve assembly type
Regulators with actuator
Product description
C325Q-J, 3-way Changeover zone valve, Internal thread
max. operating temperature
100 °C
max. operating pressure
25.000 bar
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
max. Glykolanteil des Mediums
50
Body types
3-way
Body connection variants
male thread
Body material
Brass
Surface
nickel-plated
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Order number / Reference number
C325Q-J
Accessories: Actuator
Procurement
Last updateOct 11, 2024, 6:09 AM
Part numberC325Q-J
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/345e92ff-4f8e-4453-b0b5-8c117fc1b287
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:09 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices