Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
C225QPT-G
Preview
Level of geometry
Description text
PI Zone Valve (PIQCV), 2-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, V'nom 2100 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C), with measuring ports (P/T ports)
Nominal dimension
25
nominal pressure
25
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
kvs value
0.000 m³/h
Product description
C225QPT-G, 2-way PI Zone Valve, Internal thread
max. operating temperature
90 °C
max. operating pressure(working pressure) ps
25 bar
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
No
max. Glykolanteil des Mediums
50
Body types
2-way
Body connection variants
Internal thread
Body material
Brass
Surface
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateOct 11, 2024, 6:09 AM
Part numberC225QPT-G
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/7b3be2ca-d849-4b5c-8a5b-fed7c3dfabd5
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:09 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices