Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
BFN24-ST
Description text
Fire damper actuator, 9 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable with connector plug
Control
2-point (open/close)
Mechanical power transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Application filed
Air
Product description
BFN24-ST, Fire damper actuator, 9 Nm, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
4.0 VA
max. power consumption AC (at rest)
1.4 VA
Power consumption AC (in operation)
4.0 W
max. Leistungsaufnahme DC(Ruhe)
1.4 W
Switch-on current
8.3 A
Switch-on current duration regarding switch-on current field
5.0 ms
maximum ambient temperature
55 °C
min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
55 dB(A)
mass (net)
1.500 kg
Sheet number of the guideline
24
Procurement
Last updateOct 11, 2024, 6:08 AM
Part numberBFN24-ST
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/01b5f4c0-705b-4c60-8e53-0a3eb5103a73
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:08 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices