Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
AVK24A-3-TPC
Description text
Globe valve actuator fail-safe NC / NO, 2000 N, AC 24 V, 3-point, 150 s, Stroke 32 mm, IP54, Terminals with cable
Control
3-point (open/stop/close)
Mechanical power transmission
Stroke
Actuator connection
interlocking
Shaft holder
interlocking
Application filed
Wasser
Product description
AVK24A-3-TPC, Globe valve actuator fail-safe, 2000 N, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
4.5 VA
max. power consumption AC (at rest)
2.0 VA
Power consumption AC (in operation)
4.5 W
max. Leistungsaufnahme DC(Ruhe)
2.0 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
0 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
60 dB(A)
mass (net)
3.800 kg
Sheet number of the guideline
24
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberAVK24A-3-TPC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/06e51c1e-0b96-4232-9c65-b5b292fe9980
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices