Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
22PEM-1UC
Preview
Level of Geometry
Description text
Thermal energy meter MID / EN 1434, AC/DC 24 V, DN 15, 1.5 m³/h
Nominal dimension
15
Nominal pressure PN
25
kvs value
0.000 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Product description
22PEM-1UC, Thermal energy meter MID / EN 1434
max. operating temperature
120 °C
max. operating pressure(working pressure) ps
0.000 bar
permitted media
Water
Manual adjustment on the valve available
No
max. Glykolanteil des Mediums
0 %
Body types
2-way
Body connection variants
External thread
Body material
Brass
Surface
nickel-plated
Sheet number of the guideline
2
Procurement
Last updateMay 16, 2024, 2:00 PM
Part number22PEM-1UC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/999e9377-b9c2-4e0a-bac4-462b1b360f90
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices