Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
22PE-1UD
Preview
Level of Geometry
Description text
Thermal energy meter, AC/DC 24 V, DN 20, 2.5 m³/h
Nominal dimension
20
Nominal pressure PN
25
kvs value
7.200 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Product description
22PE-1UD, Thermal energy meter
max. operating temperature
120 °C
max. operating pressure(working pressure) ps
0.000 bar
permitted media
Wasser mit Glykol bis max. 60% vol.
Manual adjustment on the valve available
No
max. Glykolanteil des Mediums
60 %
Body types
2-way
Body connection variants
External thread
Body material
Brass
Surface
nickel-plated
Sheet number of the guideline
2
Procurement
Last updateOct 11, 2024, 6:08 AM
Part number22PE-1UD
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/90f64957-46d8-4757-8a3b-5ff9c2bbf762
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:08 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices