Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 6
Manufacturer’s name
Belimo
Manufacturer’s reference number
R2015-S1
Preview
Level of Geometry
high
low
Nominal size DN
15
nominal pressure
40
kvs value
15.00
m³/h
Valve type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
Armaturen - Serie
2-way Open/close ball valve, Internal thread
Product description
R2015-S1, Auf/Zu-Kugelhahn, 2-Weg, DN 15, Innengewinde, Rp 1/2", PN 40, ps 1600 kPa, Kvs 15 m³/h, Mediumstemperatur -10...120°C [14...248°F]
max. operating temperature
120 °C
max. operating pressure
16 bar
max. permissible pressure differential across valve
10000 mbar
Body style
straight
Body connection variants
female thread
Body material
brass
Surface
nickel-plated
min. operating temperature TB
-10 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
0.30 kg
permitted media
water
Manual adjustment on the valve available
No
Description text
Open/close ball valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 15 m³/h, Fluid temperature -10...120°C [14...248°F]
Date of issue (month) of the standard
202112
Part number of the standard
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
-
NRQ24A_Low
NRQ24A_High
SRF24A_Low
SRF24A_High
SRF24A-O_Low
SRF24A-O_High
SRF24A-S2_Low
SRF24A-S2_High
SRF24A-S2-O_Low
SRF24A-S2-O_High
SRFA_Low
SRFA_High
SRFA-O_Low
SRFA-O_High
SRFA-S2_Low
SRFA-S2_High
SRFA-S2-O_Low
SRFA-S2-O_High
NRFD230A-3_Low
NRFD230A-3_High
NRFD230A-3-O_Low
NRFD230A-3-O_High
NRFD230A-3-S2_Low
NRFD230A-3-S2_High
NRFD230A-3-S2-O_Low
NRFD230A-3-S2-O_High
SR230P_Low
SR230P_High
SR24P_Low
SR24P_High
LR230A_High
LR230A_Low
LR230A-S_High
LR230A-S_Low
LR24A_High
LR24A_Low
LR24A-KNX_High
LR24A-KNX_Low
LR24A-MOD_High
LR24A-MOD_Low
LR24A-MP_Low
LR24A-MP_High
LR24A-S_Low
LR24A-S_High
NRF230A-3_Low
NRF230A-3_High
NRF230A-3-O_Low
NRF230A-3-O_High
NRF230A-3-S2_Low
NRF230A-3-S2_High
NRF230A-3-S2-O_Low
NRF230A-3-S2-O_High
NRF24A_Low
NRF24A_High
NRF24A-MP_Low
NRF24A-MP_High
NRF24A-O_Low
NRF24A-O_High
NRF24A-S2_Low
NRF24A-S2_High
NRF24A-S2-O_Low
NRF24A-S2-O_High
NRFA_Low
NRFA_High
NRFA-O_Low
NRFA-O_High
NRFA-S2_Low
NRFA-S2_High
NRFA-S2-O_Low
NRFA-S2-O_High
SR24A-MOD_High
SR24A-MOD_Low
SR230A-S_Low
SR230A-S_High
SR24A_Low
SR24A_High
SR24A-MP_Low
SR24A-MP_High
SR24A-S_Low
SR24A-S_High
SR230A_Low
SR230A_High
TR230-3_Low
TR230-3_High
TR24_Low
TR24_High
TRY230_Low
TRY230_High
TRY24_Low
TRY24_High
TRF230_Low
TRF230_High
TRF230-O_Low
TRF230-O_High
TRF230-S_Low
TRF230-S_High
TRF230-S-O_Low
TRF230-S-O_High
TRF24_Low
TRF24_High
TRF24-2_Low
TRF24-2_High
TRF24-O_Low
TRF24-O_High
TRF24-S_Low
TRF24-S_High
TRF24-S-O_Low
TRF24-S-O_High
NR24A-MOD_High
NR24A-MOD_Low
NR24A-S_Low
NR24A-S_High
NR230A_Low
NR230A_High
NR230A-S_Low
NR230A-S_High
NR24A_Low
NR24A_High
NR24A-KNX_Low
NR24A-KNX_High
NR24A-MP_Low
NR24A-MP_High
KR230_High
KR230_Low
KR24_High
KR24_Low
LRF230_Low
LRF230_High
LRF230-O_Low
LRF230-O_High
LRF230-S_Low
LRF230-S_High
LRF230-S-O_Low
LRF230-S-O_High
LRF24_Low
LRF24_High
LRF24-MP_Low
LRF24-MP_High
LRF24-O_Low
LRF24-O_High
LRF24-S_Low
LRF24-S_High
LRF24-S-O_Low
LRF24-S-O_High
VLR24A-LP1_Low
VLR24A-LP1_High
SRQ24A_Low
SRQ24A_High
LRQ24A_Low
LRQ24A_High
Procurement
Last updateSep 19, 2025, 1:38 PM
Part numberR2015-S1
All information without guarantee
Last update: Sep 19, 2025, 1:38 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices